No image available
No image available
Your request is being processed.
Emerson-P-IC695CPE330

PACSystems™ PACSystems™ RX3i CPE330 Controller

Product Description

PACSystems™ RX3i controllers provide the foundation for Industrial Internet connectivity. It is a powerful, modular Programmable Automation Controller with a focus on high availability. The RX3i features a single control engine and a universal programming environment to provide application portability across multiple hardware platforms.

Specifications

Part Number
IC695CPE330
Form Factor
Backplane
User Memory
64MB
I/O
32k Bits Discrete I/O, 32k Words for Analog I/O
Energy Pack
Available
Redundancy Support
Media Redundancy (MRP), PROFINET System Redundancy (PNSR)
Ethernet Port
3x 10/100/1000 (2 switched ports)
Ethernet Protocols
SRTP Client/Server, Modbus TCP/IP, OPC UA (Non-Transparent Server Redundancy Server), EGD, PROFINET, DNP3 Outstation, IEC-61850 Client, IEC-104 Server, HART passthrough
Serial Protocols
ASCII Serial, Modbus/RTU
Remote I/O Devices
32 Simplex, 20 Redundant, 255 Simplex with PNC001
USB Interface
1x USB-A 2.0
Memory Card
1x CFast
Environmental
0 to 60C
Agency Approvals
UKCA, UL, cUL, RoHS, CCC, FCC, Reach, UL HazLoc C1D2, ATEX Zone 2
Marine Certifications
ABS, BV, LR. DNV GL

Features

  • Programming tools such as tag-based programming, a library of reusable code and a test edit mode for improved online troubleshooting
  • User-friendly environment that can increase design flexibility and improve engineering efficiency and productivity
  • Plug-and-play addition of PROFINET-enabled devices makes it easy to securely connect machines, data and people
  • High-speed multicore processor for faster throughput without information bottlenecks
  • Support for high-density discrete I/O, universal analog (TC, RTD, Strain Gauge, Voltage and Current configurable per channel), isolated analog, high-density analog, high-speed counter, and motion modules

Documents & Drawings