No image available
No image available
Your request is being processed.
Emerson-P-IC695GCG001

PACSystems™ RX3i Genius Communications Gateway

Product Description

This module acts as a gateway between PROFINET and Genius IO for RX3i IO solutions. Designed for mission critical discrete and process applications, RX3i rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part Number
IC695GCG001
PROFINET Support
PROFINET version 2.3 Class A IO-Device
CPU Compatibility
RX3i CPE330, RX3i CPE302/CPE305/CPE310 with firmware version 8.15 or later, RX3i CPU315/CPU320/CRU320 with firmware version 8.15 or later, RX3i CPE302 (any firmware version)
PNC001 Compatibility
Firmware version 2.05 or later
Embedded PROFINET Compatibility
RX3i CPE400 embedded PROFINET, RX3i CPE330 embedded PROFINET with firmware version 8.90 or later
PAC Machine Edition Compatibility
PME 8.0 or later
Power Requirements
External 24Vdc
Operating Temperature Range
0 to 60C
Number of Port Connectors
2x RJ-45
Local Area Network (LAN)
IEEE 802.2 Logical Link Control Class I, IEEE 802.3 CSMA/CD Medium Access Control 10/100 Mbps
Status Data
64 (two banks of 32 bits)
Genius Bus Support
Supports One Genius Bus and up to 29 additional devices supported per Genius Bus
Redundancy Support
Genius Hot Standby and Duplex Redundancy Supported
HHM Compatibility
IC660HHM501

Features

  • High-speed and patented technology for faster throughput
  • Hot swap capability
  • A variety of voltage ranges and current capacities to meet your application needs
  • Attachment of two RJ-45 Ethernet connections (Ports 1 and 2)
  • Support for both star (switched) and linear (daisy-chained) network topologies
  • Supports Ethernet Media Redundancy Protocol (MRP)
  • LEDs to indicate Ethernet status (ACT and LINK)
  • Genius bus terminal block attachment
  • Supports Genius Redundancy consisting of a single Genius bus with two GCG001 Gateways
  • LED status indicators
  • Secure Digital (SD) Card Slot
  • Cable tie-down loop on underside of module

Documents & Drawings