Steam & Hot Water Solenoid Valves

Steam and hot water solenoid valves are engineered to control media pressure, flow or temperature in a wide variety of industrial and specialized applications. Their designs can be normally closed, normally opened, pilot-operated, direct-acting or slow-closed depending on the conditions and specifications. ASCO’s steam and hot water solenoid valves come in a broad range of body times and designs to meet the specific needs of your application, whether it serves heavy industry (commercial kitchens, laundries, heating equipment) or delicate, finely calibrated devices (dental sterilizers, benchtop autoclaves, steam sterilizers, bio-medical analyzers).

Read More...
Click to continue reading Steam & Hot Water Solenoid Valves

Hot Water & Steam Valves