Gas Blending and Control Fluidic Solutions for Ventilators

Oxygen Blending & Flow Control Valves for Ventilators

Customized miniature air & oxygen flow control valve solutions enabling flow controlled gas blending and ventilation.

Accelerate Speed-to-market for Flow Controlled Ventilation

Chronic respiratory diseases and a global aging population are leading to an increase in demand for ventilators. Emerson has the application expertise to develop custom fluid control solutions providing reliable and precise air and oxygen flow control and ventilation. We work directly with your engineers on iterative design cycles, ensuring you meet the aggressive development timelines demanded by the market.

Read More...
Click to continue reading Accelerate Speed-to-market for Flow Controlled Ventilation

Oxygen Flow Control Valves & Regulators in Action

Gas Blending

Blending air, oxygen, and – in anesthesia devices – also nitrous oxide, requires a high level of precision and sensitivity. At the same time the gas blending device must be able to handle pressure variations.

Emerson offers a wide range of high precision proportional flow control valves that can work with many pressure variations. Our engineering teams can customize these products into a complete fluid control solution to meet your specific gas blending application requirements.

Auto-Zero

Ventilators work with extremely low and sensitive levels of pressure. They must periodically re-adjust the device to the accurate barometric conditions and altitude of the unit, by “re-zeroing” the sensor for the local atmosphere. 

Emerson combines a broad miniature solenoid valve offering and engineering expertise enabling us to customize compact fluid control solutions that meet the typical auto-zero ventilator requirements.

PEEP

“Positive-End Expiratory Pressure” (PEEP) is the control of residual pressure in the lungs after patient exhalation, in order to improve the oxygen transfer into the bloodstream.

Emerson offers a broad range of compact proportional flow control solutions to control the gas on PEEP devices. Our engineers will collaborate with you to design on a customized fluid control solution that is compact, compatible with both pneumatic and electronic systems and meets all other requirements of the application.

Auxiliary Functions

Ventilator devices may require other functions, such as pressure relief, inclusion of additives, valve isolation and shutoff. It is important that the gas control solutions can interface with pneumatic and electronic controls, have a small footprint, and meet various mounting configurations. 

When working through our Rapid Engineered Solutions program, our engineers will quickly customize a compact fluid control solution for you that can interface with your customers electronics. 

Close up of a ventilator

Stay up to date with Emerson

Get news and updates from Emerson Automation Solutions directly to your inbox.

Sign Up Today
Please enable JavaScript to use this website.