When the terrain is not steep enough, pump stations are needed to transport water into water treatment plants. Pumping stations are defined by high current spikes as pumps turn on, which is why reliable and resilient instrumentation is needed to continuously monitor water levels in these applications. The Rosemount 1208 Level and Flow Radar Sensor provides continuous, accurate , and reliable monitoring of water levels. It also features a fully encapsulated UV-resistant PVDF housing design, which can withstand flooding and environmental conditions, such as wind, solar radiation, temperatures changes and humidity.