Level Measurement in Storage Tanks

Gain insight into your storage tanks and ensure smooth and efficient operations with radar level sensors
1208 on Storage Tanks

Non-contacting radar sensors for simple level measurement applications

Storage tanks can be used for a range of applications in utilities and water and wastewater plants, such as the storage of water or chemical substances. Some of the challenges that this application can present are corrosive media, condensation, foam and build-up.

The Rosemount 1208 Level and Flow Transmitter design is corrosion-resistant, drinking water and food-grade approved. It also features a narrow 80 GHz FMCW beam angle to avoid any internal obstructions. The transmitter has no dead zone, which helps to increase tank utilization. Lastly, reduce time spent on these tanks with Bluetooth® wireless technology, which allows for an easy remote setup, increasing employee safety.

Read More...
Click to continue reading Non-contacting radar sensors for simple level measurement applications
Please enable JavaScript to use this website.