The expanded line includes three new size offerings to focus on enhancing higher capacity applications
Emerson has expanded its size range of Fisher™ EZH and EZHSO pilot-operated regulators to help higher capacity natural gas applications maximize uptime and protect downstream assets. The pressure reducing regulators are now available in new 6-inch, 8-inch, and 12-inch dimensions that allow for more flow.
The EZH spring-to-close and EZHSO spring-to-open series are accurate pilot-operated, pressure balanced, soft-seated regulators. The expanded range is designed for city gate stations, combined-cycle power plant fuel supply and district stations, and provides all the benefits of the existing 1-inch to 4-inch regulators with smooth, reliable operation, tight shutoff and long life.