

SPARE KIT SPAREPARTS KTM KTM E01 SERIES, E0108 CARBON/PEEK
Part Number: ISV-1352919
Qty:
SPAREPARTS KTM
TYPE: - SPARE KIT
FIGURE: - KTM E01 SERIES, E0108
TRIM/MATERIAL: - CARBON/PEEK
SIZE: - DN200 / NPS 8
P/N: - 5000379159
KIT CONSIST OF
P/N 7000110046: - GASKET GRAPHITE (QTY: 1)
P/N 7000110054: - GASKET GRAPHITE (QTY: 1)
P/N 7000112853: - GASKET GRAPHITE (QTY: 2)
P/N 7000112854: - PACKING GRAPHITE (QTY: 2)
P/N 7000112240: - U-RING PTFE+STAINLESS STEEL (QTY: 2)
P/N 7000119935: - BEARING PEEK (QTY: 1)
P/N 7000119936: - BEARING PEEK (QTY: 1)
Related Products