No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
DeltaV-P-M-series Profibus DP Interface Card

Tarjeta de interfaz Plus serie 2 Profibus DP serie M DeltaV™

Descripción del producto

The DeltaV™ M-series Profibus DP Interface Card is a field-proven interface for discrete actuators and sensors. High data throughput, simple installation, good diagnostic capabilities and error-free proven transmission technology make the DeltaV Profibus DP a good interface solution for complex devices. It is easy to install, reliable, and simple to use.