Emerson adds native Ethernet connectivity to Coriolis transmitter, making it easier to quickly gain process insight

PROD-AS-MMI-5700-PR

Micro Motion Model 5700 transmitter with native Ethernet

Micro Motion Model 5700 transmitter with native Ethernet provides easy system integration and cost savings due to minimal wiring and switch needs

BOULDER, COLO (April 20, 2016) --  Emerson Process Management has upgraded the Micro Motion Model 5700 transmitter with a native Ethernet connection to improve connectivity and functionality, allowing for easier access to measurement information.

The native Ethernet upgrade includes dual redundant Ethernet ports, directly integrated in the device with no need for extra converters or adapters. The dual port architecture means multiple devices can be installed in a variety of configurations, minimizing wiring and switch needs for space and cost savings.

Additionally, the transmitter incorporates a configurable I/O channel that can be used as a discrete input or set to a mA, frequency, or discrete output. This enables powerful application options with minimal equipment. For example, the discrete input can be used as a totalizer reset, the discrete output can control a valve in conjunction with the integrated batch control software, the frequency output enables a quick connection for proving applications, or the mA output can be used to tie into existing or legacy control systems.

The Ethernet upgrade is available with multiple protocol choices including EtherNet/IP, Modbus TCP, and PROFINET.

To speed integration and connection with Ethernet/IP systems, the transmitter contains an EDS (Electronic Data Sheet) file for fast access to instrument information with little to no manual setup. This also enables automatic AOP (Add-on Profile) generation for quick and powerful system integration. Pre-configured input assemblies allow users to select exactly what is needed from a wealth of information in a Coriolis meter, without burdening the network with unwanted traffic.

“The Micro Motion Model 5700 Coriolis transmitter has delivered proven value and unique differentiation to users. The rugged housing is certified for tough field environments, including extensive hazardous area certifications and approvals. The housing was engineered to provide easy access for installation, mounting, and maintenance,” said Jason Leapley, product manager. “Now, with the option for native Ethernet, users can easily access process information without going out to the instrument.”

For more information on the Micro Motion Model 5700 Transmitter with native Ethernet, please visit: www.emersonprocess.com/5700​

About Emerson Process Management
Emerson Process Management (www.EmersonProcess.com), an Emerson business, is a leader in helping businesses automate their production, processing and distribution in the chemical, oil and gas, refining, pulp and paper, power, water and wastewater treatment, mining and metals, food and beverage, life sciences and other industries. The company combines superior products and technology with industry-specific engineering, consulting, project management and maintenance services. Its brands include Bettis™, DeltaV™, Fisher™, Micro Motion™, Ovation™ and Rosemount™.

About Emerson
Emerson (NYSE: EMR), based in St. Louis, Missouri (USA), is a global leader in bringing technology and engineering together to provide innovative solutions for customers in industrial, commercial, and consumer markets around the world. The company is comprised of five business segments: Process Management, Industrial Automation, Network Power, Climate Technologies, and Commercial & Residential Solutions. Sales in fiscal 2015 were $22.3 billion. For more information, visit Emerson.com.

Habilite JavaScript para usar este sitio web.