No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
DeltaV-P-M-series Intrinsically Safe IO

E/S intrínsecamente segura serie M DeltaV™

Descripción del producto

DeltaV™ Intrinsically Safe I/O is a distributed I/O system capable of withstanding Class I Division 2 and IEC Zone II environmental conditions. The subsystem connects field circuits and field devices to the DeltaV system. The Intrinsically Safe I/O features full system modularity, reduces system footprint, decreases installation time and expense and is easy to use.