No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
DeltaV-P-DeltaV S-series Traditional IO

E/S tradicionales serie S DeltaV™

Descripción del producto

S-series Traditional I/O Interfaces provide improved ease of installation with the same proven features of M-series I/O interfaces. This modular I/O subsystem offers flexibility during installation and is designed for extreme environmental conditions of field installations. S-series traditional I/O is equipped with a snap in retention system for quick installation. The I/O interfaces can be installed in any of the possible 64 slots.