No hay imagen disponible
No hay imagen disponible
Su solicitud está siendo procesada.
Roxar-P-retractor-tools

Roxar Retractor Tools

Descripción del producto

The Roxar Retractor Tools are designed for the installation and replacement of 1” retractable system probes and coupons. The tool, which is manufactured from corrosion resistant materials, is easily attached to the probe assembly and removed after use and should always be used for pressurized applications. The result is the safe and convenient retrieval and installation of probes and coupons.

Documentos y dibujos