Wireless Water Sensor
The SPuck water sensor is used with the MarCELL (MAR-500A). HomeSitter. The unit can be combined with other water sensors to maximize water sensing protection in any location where water may leak. Sensor provides a dry contact closure which can trigger an alarm dialer. More than one sensor can be used on the HS-700. THIS WILL NOT WORK WITH THE FA-D2.