No image available
No image available
Your request is being processed.
Asco-P-327

ASCO™ 327 3/2-Way Solenoid Valve

Product Description

The ASCO Series 327 is a line of high-flow piloting valves requiring zero minimum operating pressure. Its balanced poppet construction permits high flows at minimum power levels, making it ideal for power plants, refineries, and chemical processing facilities. The valve’s PTFE rider rings and graphite-filled seals reduce friction and eliminate sticking to provide exceptional service life.

Products

Search
1-10 of 1,195 results for Products
:
ASCO™ EM8327A605.24/DC
Valve Function
3 way - 3/2 Universal
Body Material
Brass
Pipe/Port Size
1/2"
Media
Air, Inert Gas
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Brass
1/2"
Air, Inert Gas
5 Day
QuickShip
€594.90
ASCO™ EM8327A607.24/DC
Valve Function
3 way - 3/2 Universal
Body Material
Brass
Pipe/Port Size
1/2"
Media
Air, Inert Gas
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Brass
1/2"
Air, Inert Gas
5 Day
QuickShip
€561.00
ASCO™ EM8327A608.24/DC
Valve Function
3 way - 3/2 Universal
Body Material
Stainless Steel
Pipe/Port Size
1/2"
Media
Air, Inert Gas
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Stainless Steel
1/2"
Air, Inert Gas
5 Day
QuickShip
€730.20
ASCO™ EM8327A647.24/DC
Valve Function
3 way - 3/2 Universal
Body Material
Brass
Pipe/Port Size
1/4"
Media
Air, Inert Gas
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Brass
1/4"
Air, Inert Gas
5 Day
QuickShip
€551.90
ASCO™ EM8327B001.115/50-60
Valve Function
3 way - 3/2 Universal
Body Material
Brass
Pipe/Port Size
1/4"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Brass
1/4"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
€510.60
ASCO™ EM8327B001.230/50-60
Valve Function
3 way - 3/2 Universal
Body Material
Brass
Pipe/Port Size
1/4"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Brass
1/4"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
€510.60
ASCO™ EM8327B001.24/DC
Valve Function
3 way - 3/2 Universal
Body Material
Brass
Pipe/Port Size
1/4"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Brass
1/4"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
€510.60
ASCO™ EM8327B002.230/50-60
Valve Function
3 way - 3/2 Universal
Body Material
Stainless Steel
Pipe/Port Size
1/4"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Stainless Steel
1/4"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
€658.10
ASCO™ EM8327B002.24/DC
Valve Function
3 way - 3/2 Universal
Body Material
Stainless Steel
Pipe/Port Size
1/4"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Stainless Steel
1/4"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
€658.10
ASCO™ EM8327B002.48/DC
Valve Function
3 way - 3/2 Universal
Body Material
Stainless Steel
Pipe/Port Size
1/4"
Media
Air, Inert Gas
Light Oil
Water
availability
5 Day
Valve Function
Body Material
Pipe/Port Size
Media
availability
3 way - 3/2 Universal
Stainless Steel
1/4"
Air, Inert Gas
Light Oil
Water
5 Day
QuickShip
€658.10

Models

Search
1-1 of 1 results for Models
:

Specifications

Valve Actuation
Manual Reset, Solenoid - Direct Acting
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "
Port Type
NPTF
Function
3 way - 3/2 Universal
Flow
From 0.1 Cv to 0.5 Cv, From 0.5 Cv to 1.0 Cv, From .2 to .43 Kv, From .43 to .86 Kv
Voltage
125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 120 DC, 208 AC, 24 AC, 24 DC, 240 DC, 250 DC Battery Charging, 48 DC, 480 AC, 6 DC | 50, 50/60, 60
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions

Documents & Drawings