No image available
No image available
Your request is being processed.
DeltaV-P-MX Plus Controller

DeltaV™ M-series MX Controller

Product Description

The MX Controller provides communication and control between the field devices and the other nodes on the control network. The MX Controller provides all the features and functions of the MD Plus Controller, with twice the capacity. The M-series MX Controller increases productivity, is easy-to-use and has the flexibility to meet your needs.

Specifications

Power requirement
Supplied by System Power Supply through 2-wide Power/Controller Carrier
Fuse protection
3.0 A, non-replaceable fuses
Power dissipation
5.0 W typical, 7.0 W maximum
Mounting
On right slot of power/controller carrier
User memory
96 MB
Primary control network
8-pin RJ-45 connector
Redundant control network
8-pin RJ-45 connector

Features

  • Manage all control activities for the I/O interface channels as well as all the communication functions to the area control network
  • All online changes made to control parameters are automatically stored for later upload into the engineering database
  • Provides automatic restart of the controller in case of a power failure
  • Equipped with the ability to pass smart HART® information from field devices to any workstation node in the control network
  • Plug-and-play system structure provides modular system growth from a single controller up to 100 controller nodes in a single DeltaV™ system

Documents & Drawings