No image available
No image available
Your request is being processed.
Emerson-P-R2L0N1A0B

PACSystems™ RXi2 - LP Industrial PC: AMD GX-210HL CPU, 4GB RAM, 64GB SSD

Product Description

The RXi2-LP IPC delivers compact, rugged, low power and cost effective performance computing capabilities to run HMI, historian, and analytics applications right at the machine. This enables improved real-time control of operations and better integration into plant-wide systems. Combining strong computing and graphical capability with a small form factor, the RXi2-LP IPC is ideal for a range of industrial applications.

Specifications

Part Number
R2L0N1A0B
Processor
AMD G-Series SOC 2nd Generation GX-210HL Processor, 7W 2c 1.0GHz 1MB cache
Memory
4GB DDR3L
External Memory
64GB SSD
Ethernet
2x 1-gigabit Ethernet channels - RJ-45 standard
USB
2x USB 3.0 external
Serial Interfaces
1x RS232, 1x RS422/485 RTC
Certifications
UL, CE, FCC, RoHS, ATEX, IECEx
Marine
ABS, BV, DNV GL, LR
UL Listed US/CAN HazLoc
Class 1 Division 2, Class 2 Division 2, Class 3 Division 1
Serial Interfaces
1x RS232, 1x RS422/485
Expansion Slots
0 Slot
Pre-installed OS
no OS
Operating Temperature
-30C to 65C

Features

  • AMD 2nd Generation G-Series CPU, 2-4 Core, 1.0 - 1.2 GHz base frequency
  • Modular Components - Easily attach a screen to your existing computing unit.
  • Up to 4 Gigabit Ethernet ports - Network implementation flexibility. Multiple high-speed Ether- netlinks for communication-centric applications with supportfor deterministic transfer of data/ commands.
  • Small or Large form factor - Low Profile unit with two form factors to fit various applications.

Documents & Drawings