No image available
No image available
Your request is being processed.
Asco-P-DPT P152

ASCO™ DPT P152 Particle Sensor

Product Description

The ASCO Series DPT P152 is an extremely robust and cost-effective particle sensor for detecting leaks in dust collection systems. Setting the benchmark for reliability and performance, this loop-powered sensor enables intrinsically safe monitoring of difficult to access points of the filtration system. Fully-isolated electronics and advanced signal processing ensure precise measurement of low resolution particles, even in harsh applications, while diagnostics and automatic self-testing support correct installation and continued reliable operation.

Specifications

Communication
Fieldbus, Bluetooth, HART®
Functions
Device diagnostics, Automatic EPA self-checks, Basic internal data logging
Resolution
0.5 pA (0 to 5,000 pA)
5.0 pA (0 to 5,000 pA)
10.0 pA (0 to 100,000 pA)
Area Classification
General purpose. Hazardous locations including Zone 0, 1, 2 (ia, ib, ic) and Zone 20,21,22 (ia, ib, ic)
Process Pressure
10 PSI (0.69 bar), 100 PSI (6.9 bar)
Process Temperature
250 °F (121 °C), 450 °F (232 °C), 500 °F (260 °C)
Coating
Bare, PTFE coating, Teflon layer

Features

  • Basic and PLUS versions allow application specific solution to be specified, providing measurement, monitoring and detection functions, as required.
  • Cost-effective solution justifies monitoring even in small nuisance dust collection systems.
  • Measurement accuracy and sensor life unaffected by heat and vibration.
  • Automatic self-tests provide compliance to industry regulations and enable use in critical process applications.
  • Loop check and alarm functions ensure fast and correct installation.
  • Integrated or remote electronics.
  • Digital readout, HART® and USB communications, and internal data logging.

Documents & Drawings