No image available
No image available
Your request is being processed.
Asco-P-307

ASCO™ Series 307 Solenoid Pilot Valves

Product Description

The ASCO Series 307-S is a line of solenoid pilot valves designed for heavy-duty industrial applications in hostile environments. Their high flow capacity, rugged stainless steel or brass constructions, and long service life are especially well suited for use in drilling rigs and refineries. The valves are ATEX 94/9/EC Directive approved.

Specifications

Valve Actuation
Manual Reset, Solenoid, Solenoid - Air Pilot
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
¼ "; "; ½ "; "; 3/8 "
Port Type
NPTF
Function
3 way - 3/2 Universal
Flow
From .43 to .86 Kv
Voltage
24 DC, 48 DC, 24 AC, 115 AC, 230 AC | 50, 60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar, Vacuum to 150 PSIG
Operating Environment
Hazardous, Corrosive, Outdoor
Standards / Regulations
IP65, ATEX Zone 0-20, ATEX Zone 1-21, CUTR / EAC, IEC 60529 (Ingress protection), EC Ex Zone 0-20, IEC Ex Zone 1-21, IP66, IP67, SIL

Features

  • High flow capacity — & Oslash; 9 mm
  • Can be internally piloted, or externally piloted to convert valve to zero minimum pressure differential operation by applying auxiliary air
  • Satisfies all relevant EC Directives

Documents & Drawings