Globe Valves
A globe valve is a practical flow control mechanism used extensively in industrial sectors, particularly in systems with high and low pressure and temperature extremes. Their primary application revolves around throttling operations within pipelines and heat or cooling exchanges and providing leak-tight shutoff. Globe valves are cost-effective options that offer simplified maintenance and reliable operation. Explore a wide range of globe valve technology from Emerson, including customized options in a range of body materials that can serve in the harshest environments.