No image available
No image available
Your request is being processed.
Fisher-P-DLC3100 SIS

Fisher™ FIELDVUE™ DLC3100 SIS Digital Level Controller

Product Description

The FIELDVUE DLC3100 SIS digital level controller is a HART communicating instrument that measure liquid level, level of the interface between two liquids using displacement sensor technology. With its ease of use local operator interface and its safety integrity level capability, DLC3100 SIS is readily to be integrated into new or existing safety system. The field diagnostic features ensure performance of the digital level controller to keep operation in check.

Specifications

Area Classification
Intrinsically Safe, Explosion Proof, Dust Ignition Proof, Flame Proof
Certifications
CSA
Communication Protocol
HART® 5-7, 4-20 mA Analog
Data Interface
Wired
Diagnostics
Yes, complies to NE107
Mounting Type
249 Series Level Sensor Torque Tube Arm Mounted
Operating Temperature
-40°C to 80°C
Power Source
Loop Power
Process Control
Level, interface
Safety Integrity Level
SIL2 Capable
Local User Interface
Yes, 4 push buttons and LCD
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Intuitive Local Operator Interface with four push buttons and LCD enable setup and calibrate the device without external tool.
  • Internal temperature sensors enable consistent performance of the digital level controller, despite ambient temperature changes.
  • NE107 alerts allow device specific diagnostics to be summarized to simple status signals that help plant operators to take action as required on the process.
  • Accurate, high-gain analog-to-digital conversion enables measurement of small changes in the process variable. This allows usage in dificult liquid level, interface, or density application.
  • Dynamic temperature compensation for use in process with varying density resulted by temperature change to maintain process variable accuracy.

Documents & Drawings