No image available
No image available
Your request is being processed.
AVENTICS-1834484050

AVENTICS™ Valve plug connector, series CON-VP 1834484050

€6.83
QuickShip QuickShip
QTY:

Product Description

CON-VP-F_CI-2+E-SCREW

Specifications

Type
Valve plugs
Connection type
Screws
Connector standard
Industry standard
Shielding
unshielded
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Max. current
6 A
Contact assignment
2+E
Protection class
IP65
Electrical connection 1
Socket
Number of poles
2+E
Cable exit
angled
Cable exit angle
90°
Mounting screw tightening torque
0.4 Nm
Weight
0.12 kg
Seal material
caoutchouc/butadiene caoutchouc

Features

  • Valve plug connectors for self-assembly
  • With/without protective circuit/LED

Documents & Drawings