No image available
No image available
Your request is being processed.
AVENTICS-R412006146

AVENTICS™ Precision pressure regulator, Series AS2-RGP-...-E11 R412006146

€183.60
QTY:

Product Description

AS2-RGP-G014-GAN-040-E11

Specifications

Function
Precision pressure regulator
Parts
Precision pressure regulator
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Port
G 1/4
Nominal flow Qn
2200 l/min
Regulation range min.
0.2 bar
Regulation range max.
4 bar
Working pressure min.
0.2 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Activation
Mechanical
Regulator function
with relieving air exhaust
Regulator type
Can be assembled into blocks
Pressure supply
single
Lock type
E11 locking, without key
Internal air consumption qv max.
2.6 l/min
Medium
Compressed air, Neutral gases
Weight
0.248 kg
Housing material
Polyamide
Material front plate
Acrylonitrile butadiene styrene
Seal material
Acrylonitrile butadiene rubber
Material threaded bushing
Die cast zinc

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings