No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-IC200CPU001

VersaMax CPU001 with 34K user configurable user memory

Product Description

Versatile controller designed to be easy to use and supports a wide range of I/O expansion modules and communications options.

Specifications

Part Number
IC200CPU001
Dimensions (W x H in mm)
66.8 x 128
I/O Discrete Points
2048 In, 2048 Out
Discrete Internal Bits
1024 points
Discrete Temporary Bits
256 points
Global Discrete Bits
1280 points
Configurable Memory (Program, Registers, I/O Analog Words)
34K bytes maximum
Boolean Execution Speed
1.8ms/K (typical)
Floating Point
Yes
Override
Yes
Built-in Ports
RS-232, RS-485
Built-in communications
SNP Slave, RTU Slave, Serial I/O
Type of Memory Storage
System flash, battery-backed RAM
Battery-Backed Real-time Clock
Yes
Realtime Clock Accuracy (for timer functions)
100ppm (0.01%) or +/- 9sec/day
Time of Day Clock Accuracy
100ppm at full temperature range

Features

  • Non-volatile flash memory for program storage
  • Programming in Ladder Diagram and Instruction List
  • Battery backup for program, data, and time of day clock
  • Run/Stop switch
  • Floating point (real) data functions
  • Embedded RS-232 and RS-485 communications
  • Supports EZ Program Store device (IC200ACC003)
  • 70mm height when mounted on DIN rail with power supply

Documents & Drawings