No image available
No image available
Your request is being processed.
Keystone-P-P000227

Keystone WINN Hi-Seal High Performance Butterfly Valve

Product Description

Hi-Seal, high performance Butterfly valves offer efficient, bi-directional sealing across a wide spectrum of service conditions

Features

  • Keystone WINN Hi-Seal High Performance Butterfly Valve is now discontinued. Please see the relevant documentation for product features.

Specifications

End Connection
Wafer, Lugged, Double Flanged
Application
Air Circulation, Balance of Plant, Biofuels, Clean Steam, Desalination, Cruise Ship, Container Ship, Marine Docks, Refining, Steam Headers, Fuel Gas, FPSO, Fueling
Material
316 Stainless Steel, Aluminum Bronze, Carbon Steel, Duplex, Super Duplex
Pressure Class
ASME
Process Connection Type
CL150RF, CL300RF, CL600RF
Seat/Seal Type
High performance, Metal, Soft Seal
Shutoff Class
Zero Leakage
Standards
API 609, ASME B16.34
Valve Size
NPS 6 / DN 150, NPS 10 / DN 250, NPS 12 / DN 300, NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450
Valve Size Standard
NPS
Valve Type
Butterfly
Media
Vacuum, Steam, Ammonia, Fuel Oil, Hot Water, Liquid, Oxygen, Specialty Gases, Water
Stem
Adjustable packing, Live loaded

Documents & Drawings