No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
KTM-P-P000472

KTM Model Steam Jacketed

Product Description

KTM jacketed ball valve, designed with full flange to flange welded jacket, to effectively maintain the temperature of the media

Features

  • Enhanced design with proven OM-II internal design features for maximum safety, sealing integrity and reliability
  • Full jacketed design effectively maintains the temperature of the media
  • High-pressure resistant jacket for supply of steam or cooling media up to 1.0 MPa (145 psi)
  • Reinforced PTFE bearing and packing rings for superior performance
  • Split construction of cap and seat holder simplifies maintenance
  • Compact and light-weight design
  • Machined ISO 5211 top mounting flange
  • Positive position indicator
  • Blow-out proof shaft (DN 100/ NPS 4 and larger)
  • Shaft seals positioned low on the shaft to avoid fluid from sticking, minimizing excessive torque and shaft torsion
  • In addition to standard E-seat, various seats are available. Each seat option will allow a wide range of performance, suitable for many applications
    • PTFE / PFA copolymer: E-seat (standard)
    • PEEK seat (option)
    • Gratite® seat (opti

Specifications

Certifications
Fire Safe, PED, Fugitive Emission, CE, SIL capable
End Connection
Flanged
Application
Asphalt Blending, Batch , Lube Blending, Machines, Product Blending, Mixing/Stirring, Product Transfer, Refining
Body Design
Long Pattern
Material
316 Stainless Steel, Carbon Steel
Pressure Class
ASME
Process Connection Type
CL150RF, CL300RF, Flanged, 300RF, 150RF
Seat/Seal Type
Ball, Metal-to-Metal, Soft Seal
Shutoff Class
Class V (FCI 70-2), API 598, Zero Leakage, Class VI (FCI 70-2)
Standards
ASME B16.34, API 608
Valve Size
NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1-1/2 / DN 40, NPS 2 / DN 50, NPS 3/4 / DN 20, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN, NPS
Valve Type
Ball, Floating Ball Valve
Media
Aggressive Liquids/Gases, Liquids

Documents & Drawings