Protection CoreSense™

Copeland

Protection CoreSense™

CoreSense Protection for Copeland Scroll™ compressors is an electronic module that serves as a superior replacement for most traditional AC and heat pump compressor contactors. Designed to help contractors troubleshoot residential air conditioning systems, CoreSense Protection modules use the compressor as a sensor to deliver active protection and diagnostic capabilities, improving overall system reliability. The module monitors both the compressor and system for damaging conditions such as short cycling, pressure trips, locked rotor and low voltage.

Compresseurs compatibles
Scroll à capacité fixe (K5, K6) et monophasé à 2 étages (2, 3)
Application
CA, HP, systèmes à 2 étages (ESC1AFPT-CC-901)
Tension d’entrée
208-240VAC Single Phase
Capacité de communication
TL (série)
Logiciels compatibles
Application Faultfinder, ordinateur Faultfinder (accessible sous « Download Software » (télécharger des logiciels) ci-dessous)
Dimensions
Voir bulletin AE

Caractéristiques

  • Active protection
  • Increased reliability
  • Advanced algorithms and capabilities such as fault history and LED indicators
  • Life long contactor

Documentation et schémas