Many mining operations rely on compressed air to power equipment, which requires an extensive network of compressed air lines. As the mine expands, this network constantly changes and grows. Such an ever-evolving system consumes a significant amount of energy, presenting substantial opportunities for energy savings. Often, mines have large underground networks with closed or inactive branches that aren't regularly monitored. A portable clamp-on ultrasonic flow meter allows for quick and safe checks of potential leaks, flow direction control, and ensures accurate balancing even in challenging conditions.
The Flexim FLUXUS G731 CA compressed air flow meter boasts non-intrusive clamp-on ultrasonic technology - unique in that it can be applied to measure compressed air flow rates even at very low pressures (down to 3 bar on steel lines and atmospheric pressure on plastic lines). Also, even the lowest flow rates are accurately captured, revealing the smallest leaks. The FLUXUS G731 CA is particularly suitable for non-intrusively measuring quantities drawn off at individual points in the compressed air grid, as well as detecting leaks within it.
The Flexim FLUXUS G601 CA Energy is the ideal tool for carrying out complete energy efficiency tasks in the industry as well as within facility management (according to DIN ISO 50001 standards) by allowing the measurement of compressed air flow rates as well as the monitoring of thermal energy quantities and the flow rate determination of any kind of liquid or gaseous media with just one, portable device. Engineered to survey whole compressed air infrastructures, balancing the facilities, measuring on nearly every individual leg, determining the efficiency of compressors and last, but not least, quantify and localize leaks. It measures with an inner diameter of DN6 up to DN2100 pressurized from 3 bar and upwards.