Threaded and Socket Weld Ball Valves
Regardless of industry, Emerson valves deliver the quality you need to make your processes perform.
Whatever your industry, we have threaded or weld-end ball valve designed to perform when needed and meet the latest applicable specifications. There are three-piece ball valves that allow one bolt removal for ease of maintenance; high pressure valves rated to ASME Class 1500 with full or reduced bore and suitable for demanding applications and valves specially designed for instrument isolation enabling testing without shutting down the system. One-piece Unibody valves are suitable for general, anti-static and fire-safe applications and ball valves are available seal welded to ensure leak-free performance up to 2000 psi WOG.