No image available
No image available
Your request is being processed.
Asco-P-223

ASCO™ 223 High-Pressure Solenoid Valve

Product Description

The ASCO Series 223 is a solenoid pilot-operated valve designed for high-pressure applications. The rugged valve has a unique stainless steel piston construction built to withstand high-flow pressures up to 100 bar

Specifications

Valve Actuation
Solenoid
Body Material
Brass
Media
Air, Inert Gas; Light Oil; Water
Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 1.0 Cv to 2.0 Cv; From 2.0 Cv to 6.0 Cv; From 6.0 Cv to 14.0 Cv
Voltage
110 AC; 115 AC; 12 DC; 120 AC; 120 DC; 208 AC; 220 AC; 230 AC; 24 AC; 24 DC; 240 AC; 240 DC; 440 AC; 48 DC; 480 AC; 6 DC - 50; 60
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Class I Div 1; Class I Div 2; Class II Div 1; Class II Div 2; CSA; Type 1; Type 2; Type 3; Type 3R; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9

Features

  • 90° inlet and outlet post design for high flow rates
  • Handles air, water, and oil media
  • Brass or stainless steel bodies built to withstand corrosive environments
  • Mountable in any position
  • Meets all relevant CE directives, and is RoHS compliant for applications in lead-free environments

Documents & Drawings