No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-Regulus 4

TESCOM™ Regulus 4 Dual Stage Regulator

Product Description

Regulus 4 dual-stage pressure reducer, with an integrated relief valve, is extremely sensitive (mbar range) for gas purity up to 5.0. Ideal for use as an in-line pressure reducer. Suitable for non-corrosive gases, oxygen service and commonly used in production testing.

Specifications

Pressure Rating
Maximum Inlet Pressure: 290 psig / 20.0 bar
Outlet Pressure Ranges
0.07-0.73, 0.73-7.25, 2.9-22, 14.5-58 psig
5-50, 50-500 mbar, 0.20-1.5, 1.00-4.0 bar
Material
Body: Aluminum
Diaphragm: Butyl Rubber with PTFE coating
Seat: NBR
Port Size & Type
Inlet
Adapter: M16 x 1.5
Body: G 3/4
Outlet: G 1 1/4
Gauge: G 1/2
Relief valve: L12, DIN 3853 (M18x1.5 + cone)
Operating Temperature
-4°F to 158°F / -20°C to 70°C
Fluid Media
Non corrosive gases up to gas purity 5.0 (99.999 Vol %)
Nominal Flow Rate
Max. 72 (m3/h air)
Weight
9.3 lbs / 4.2 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Regulation in mbar range
  • Dual-stage for constant outlet pressure
  • Accurate pressure regulation
  • High flow up to 1200 SLPM (air)
  • Integrated relief valve

Documents & Drawings