No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-63EG 98HM

Fisher™ Type 63EG-98HM Pilot-Operated Relief Valve or Backpressure Regulator

Product Description

Type 63EG-98HM can be used for gas, liquid, or steam applications. For applications up to 550°F / 288°C, the Type 63EG-98HM utilizes high temperature Ethylenepropylene (EPDM) or Perfluoroelastomer (FFKM) for class VI shutoff. If used in a corrosive service, Perfluoroelastomer (FFKM) and other elastomers are available options that offer superior resistance to heat and most corrosive chemicals.

Features

  • Variety of Construction Materials?
  • Chemically Compatible Elastomers
  • Fast Speed of Response
  • NACE Availability
  • Easily Converted to Differential Control
  • Versatility in Both Liquid and Gas Service

Specifications

Pressure Registration
External
Temperature Capabilities
Generic Spec 2 Value
Body Sizes
NPS 2 / 3 / 4 / 6 / 8x6 | DN 50 / 80 / 100 / 150 / 200x150
End Connections
CL150RF / CL300RF / CL600RF / PN 16/25/40
Maximum Inlet Pressure
450 PSIG / 31 bar | Or body rating limit, whichever is lower
Maximum Outlet Pressure
450 PSIG / 31 bar | Or body rating limit, whichever is lower
Spring Ranges
15 to 375 PSIG / 1 to 25.9 bar
Additional Technical Data
For additional technical information,?contact?your local?Sales Office?or refer to technical documentation.

Documents & Drawings