No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-Supply and Communications Unit

Rosemount™ Supply and Communications Unit

Product Description

Gain vital operating information from your Rosemount CMS Tank Radar Gauges. The Rosemount Supply and Communications Unit (SCU) acts as a connection hub that collects and stores data from gauges and sensors, and serves clients with requested data. The unit is self-contained with provisions for intrinsically safe connection to external units. The unit stores configuration data of connected devices. Up to 68 tank channels can be connected.

Specifications

Enclosure Rating
IP22
Operating Temperature
0 to 35 °C

Features

  • Engineered to supply intrinsically safe power to the Tank Radar Gauges and auxiliary equipment.
  • Stores configuration data of the connected devices.
  • Collects and stores data from gauges and sensors and serves clients with requested data.
  • Built to withstand the harsh realities of marine environments
  • Meets requirements of all major marine classification societies.

Documents & Drawings