No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-corrlog-wireless

Roxar CorrLog Wireless

Product Description

A highly accurate transmitter for in-line corrosion monitoring probes that improves field integrity. The transmitter is part of an integrated WirelessHART solution, where data is forwarded to Roxar Fieldwatch or other software. The transmitter and WirelessHART make on-line upgrades affordable and add value to information generated through sensitive and fast responding monitoring sensors.

Specifications

Functions
Reads ER and LPR Probes
Resolution
24-bit instrument resolution. Experienced sensitivity, low nanometer for ER probes, depending on probe and conditions
Communication protocol
WirelessHART, IEC 62591
Measurement interval
2 min to 24 hours
Temperature range
Range from –40 °C – +70 °C (40F — 158F)
Data format
Raw data (for dedicated softwares) and calculated values (metal loss or corrosion rate) for generic data systems

Features

  • Best in class resolution and measurement sensitivity
  • Combines ER and LPR functions in one instrument
  • Can read probes from most common vendors
  • Up to 20 meters probe cable allows for flexibility in convenient positioning for maintenance and radio signals
  • Flexibility in data formats and data management

Documents & Drawings