No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-44-1300

TESCOM™ 44-1300 Series Pressure Regulator Valve

Product Description

44-1300 Series is a high pressure, high flow pressure reducing regulator that offers a venting and balanced valve design. The 44-1300 Series provides Cv = 0.8 and 2.0. Dome and air load options are available. Ideal for use in commercial diving - breathing air, special gas mix regulation hard suit diving and high pressure tube trailer gas reduction.

Specifications

Maximum Inlet Pressure
Stainless Steel Body: 4500 psig / 310 bar, 6000 psig / 414 bar available
Brass Body: 3750 psig / 260 bar, 5000 psig / 345 bar available
Outlet Pressure Ranges
0-300, 0-600, 0-1000 and 0-1500 psig / 0-20.7, 0-41.4, 0-69.0 and 0-103 bar
0-2500 psig / 0-172 bar available
Body Material
Brass, 303 or 316 Stainless Steel
Seat Material
Main Valve: CTFE (Except: 44-13X2-XXX2, Teflon®)
Vent Valve
Teflon®: 300 and 600 psig / 20.7 and 41.4 bar outlet
CTFE: 1000 and 1500 psig / 69.0 and 103 bar outlet
O-Rings
Viton-A®
Back-up Rings
Teflon®
Gaskets
CTFE
Remaining Parts
300 Series Stainless Steel, 17-4, 17-7 Stainless Steel, Teflon® and Brass
Port Size & Type
1/2, 3/4
SAE, NPTF, MS33649, BSPP
1/2, 1
Flange
Operating Temperature
-15°F to 220°F / -26°C to 104°C
Flow Capacity
1/4 Main Valve: Cv = 0.8
3/8 Main Valve: Cv = 2.0
Load Type
Spring, Dome, Air
Weight (without gauges)
6.25 lbs / 2.8 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Large piston sensor gives excellent sensitivity
  • Balanced valve design ensures stable downstream pressure
  • Large handknob provides fast low-torque pressure settings
  • Venting is standard
  • Available with gauge ports
  • Dome and air loaded models are available (non-venting only)
  • Flanged end connections available

Documents & Drawings