No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Sempell-P-P000334

Sempell Model AVS 4/5 HP Preheater Protection Valves

Product Description

Typical feed water heater isolation system

Features

  • Body of forged steel
  • Body in form piece to reduce a number of welds and fittings
  • Body also available as a single block type – thereby eliminating the nozzle welding seams
  • Fast switch over, in order to avoid damaging further HP feedwater pipes
  • Alternatives with a moderation of the closing speed by means of various solutions. This is then required if it is possible for the water to hit and damage the separation wall of the preheater or if the customer specifies the operating times
  • Simultaneous operation of two main valves with one pilot valve
  • Open the preheater only after equalization of the pressure – increases safety because work is done behind the valve
  • System medium operated - no heavy actuator
  • Alternatives available for selection of the pilot valves

Specifications

Certifications
ASME B31.1, PED
End Connection
Butt Weld
Material
Carbon Steel
Operating Temperature
High Temperature
Pressure Class
ASME, PN
Shutoff Class
Class V (FCI 70-2)
Valve Size
NPS 6 / DN 150, NPS 4 / DN 100, NPS 3 / DN 80, 6 inch (DN150) and Larger
Valve Size Standard
NPS, DN
Valve Type
Three-Way Valve, Globe, Engineered Product

Documents & Drawings