No image available
No image available
Your request is being processed.
AVENTICS-R422102621

AVENTICS™ Base plate, Series ES05 R422102621

Ft61,245.00
QuickShip QuickShip
QTY:

Product Description

ES05-KIT 4XPILOT INT

Specifications

Type
Base plate
Type
Double Solenoid
Delivery unit
1 piece
Scope of delivery
Base plate 2x, incl. 1 seal
Working pressure min.
0 bar
Working pressure max
8 bar
Control pressure min.
3 bar
Control pressure max.
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
40 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
25 mg/m³
Tightening torque for mounting screws
0.9 Nm
Housing material
Polyamide fiber-glass reinforced
Seal material
Nitrile butadiene rubber

Documents & Drawings