The Ovation Evergreen program allows you to keep pace with advancements without overrunning your budget. It keeps your Ovation system continuously up-to-date, while avoiding costly retrofits that may be needed when components are too old to be saved.
Efforts to avoid or postpone control system modernizations will make it harder to compete in today’s business. The risks of not modernizing are significant and can ultimately cost customers thousands of dollars. Aging legacy technologies are expensive to operate and maintain and can adversely affect the ability to support new business priorities or apply new technologies and solutions to increase reliability and performance.
The Ovation Evergreen program provides an efficient method to keep Ovation systems continually up-to-date, avoiding costly and time consuming major system retrofits or upgrades. The program is designed to improve the overall productivity and functionality of the system and extends its useful life by reducing maintenance costs and improving overall reliability.
The purpose of the Ovation Evergreen program is to replace components, including the network, workstations and system software, with the latest Ovation hardware and software releases and approved technology. Each customer’s specific solution will be completely customized to meet the needs of their plant.