No image available
No image available
Your request is being processed.
Tescom-P-44-2800

TESCOM™ 44-2800 Series Shutoff Regulator Instrumentation

Product Description

44-2800 Series tied diaphragm design provides additional shut-off assistance for toxic or corrosive gases. Positional captured bonnet provides secondary containment for added safety. Available in Hastelloy® or Monel materials. Ideal for use in instrumentation/analyzer equipment.

Specifications

Pressure Rating
Maximum Inlet Pressure: 3000 psig / 207 bar
Outlet Pressure Ranges: 0-25, 0-50, 0-100, 0-150 psig / 0-1.7, 0-3.4, 0-6.9, 0-10.3 bar
Body & Diaphragm Material
316 Stainless Steel
Friction Sleeve Materials
Inner: Teflon®
Outer: 316 Stainless Steel
Spring Material
Elgiloy®
Seat Material
CTFE
Remaining Parts
316 Stainless Steel
Operating Temperature
-40°F to 140°F / -40°C to 60°C
Port Size & Type
1/4 NPTF
Flow Capacity
Cv = 0.16
Weight (without gauges)
3 lbs / 1.4 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Repeatability: ±0.50% of maximum rated outlet pressure
  • Convoluted diaphragm provides maximum sensitivity and minimum droop
  • Metal-to-metal diaphragm to body seal
  • Positionable captured vent bonnet and adjustable stop to limit outlet pressures
  • Hastelloy® C or Monel trim options are available (-135 modification)

Documents & Drawings