Our industrial controls use OPC UA to connect all system layers and provide context from the sensor to the cloud.

OPC-UA

Emerson leads the way in secure Industry 4.0 communications

True Communications Leadership for Industry 4.0

OPC-UA enables secure data exchange between applications, while its information modeling capability gives data meaning. The result? Self-composing client applications with the high availability, extensibility and scalability that can help you transform industrial automation. Emerson’s commitment to OPC-UA is underlined by its use as the unifying information backbone for all the applications built with our Industrial Automation and Controls portfolio.

Meer lezen...
Klik om verder te gaan met lezen True Communications Leadership for Industry 4.0
Secure and scalable, OPC UA is a structured protocol for communicating information via the Industrial Internet.
Voor gebruik van deze website moet JavaScript worden ingeschakeld.