White yacht in the ocean

Recreational Marine

Emerson’s AVENTICS marine technology makes recreational boating operations intuitive, safe and reliable.

Marine Controls that Combine Pleasure and Navigation

Free time on the water is a luxury, but only if you trust in your boat’s controls and technology. That’s why builders of yachts and pleasure boats have relied Emerson’s AVENTICS for decades. Our simplified, modern controls, 3D joystick, and easy to connect systems along with our unmatched service make us the ideal partner for OEMs and ship builders. And since our systems are highly configurable, we can meet the unique needs of any customization.

Read More...
Click to continue reading Marine Controls that Combine Pleasure and Navigation

Marex Ship Control Systems

Marex OS

The Marex OS works with many propulsion processes, including reversing gear systems and even cutting-edge drive concepts such as hybrid systems. Its architecture can customize to most customer specifications. With one, self-monitoring CAN bus drive per train and an internal software PLC, vessel control is reliable and adaptable, and pre-assembly simplifies installation.

Marex OS CPP

The Marex OS CPP is a cost-effective remote-control system with modular architecture that adapts flexibly and easily to the propulsion system of large yachts and many types of commercial vessels. It features single-lever operation of RPM and pitch. Differentiated curves allow for optimal adaptation to the driving mode and enable economic and safe ship operation. And with innovative software modules, it integrates even with small, unclassified systems.

Marex 3D - Joystick System

The Marex 3D joystick system enables simplified, highly responsive vessel maneuvering. Based on a Marex remote control system, it can expand to integrate a maximum of six joysticks and provide exceptional control in tight spaces. With a state-of-the-art, ergonomic design and the ability to interface with all types of engines, gearboxes, and thrusters, the Marex 3D is a sophisticated component of modern marine engine control. The Marex 3D is now available with dynamic positioning as an option.

Marex ECS

The Marex ECS delivers exceptionally sleek design, simplified user experience, safety and efficient functionality. CAN bus technology controls single or twin diesel engine applications with up to four control stations. The control features include intuitive keypad icons and are designed for long-term engine and gearbox protection. With integrated WiFi, adjustments can be made from mobile devices and computers. 

Marex AMC

The Marex AMC provides comprehensive information feedback of your vessel’s critical functions. Through an easy-to-use interface it monitors safety, alarm and monitoring and automation systems, and its architecture can scale to match unique specifications. The system provides structured, clearly arranged information and data, from speed, oil pressure, and pump control. Data is transmitted through a CAN bus and can be displayed in several locations.

Please enable JavaScript to use this website.