The Bettis RPE-series is a rack & pinion actuator, available in 12 sizes as spring return or double acting models. The actuators have a tough and reliable design and are intended to operate quarter turn valves or any other quarter turn application. The Bettis RPE-series comes with coated body and endcaps, has a special high corrosion resistant aluminum pinion design and has stainless steel fasteners, resulting in a long lasting durable actuator design.