No image available
No image available
Your request is being processed.
AVENTICS-P-SDN-C

SolaHD™ SDN-C Performance DIN Rail Series Power Supplies

Product Description

High performance specifications and extensive international certifications ensure that the SDN-C is suitable for the most extreme environments, including hazardous locations and off-shore applications. Features like wide operating temperature range, power boost capability, and adjustable output voltage ensure reliable operation in the harshest industrial environments. Parallel operation, extensive LED diagnostics, and universal AC or DC input voltage simplify installation and maintenance. For added reliability, the SDN-C power supplies can be used with the SolaHD™ Redundancy modules to provide redundant power supply operation.

Products

Search
1-10 of 10 results for Products
:
SolaHD™ PN SDN1024100C
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid
kr8,872.71
SolaHD™ PN SDN1024480C
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid
kr9,036.37
SolaHD™ PN SDN1612100C
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Fully enclosed metal with ventilation grid
kr8,054.41
SolaHD™ PN SDN2024100C
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid
kr13,408.43
SolaHD™ PN SDN2024480CD
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid
kr12,192.67
SolaHD™ PN SDN4024100C
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid
kr17,219.37
SolaHD™ PN SDN4024480C
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid
kr18,201.33
SolaHD™ PN SDN524100C
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid
kr6,090.49
SolaHD™ PN SDN524480C
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid
kr6,265.84
SolaHD™ PN SDNPMBRK3
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
Hertz
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
ATEX
IECEx
ABS
EAC
1-Phase: 43-87 Hz;3-Phase: 50-60 Hz
Fully enclosed metal with ventilation grid

Specifications

UL Recognized Component, Haz. Loc.
Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, AEx nA nC IIC, Ex nA nC IIC
ATEX Directive
Ex II 3 G, Ex ec nC IIC Gc
IECEx Certified
Ex ec nC IIC Gc
Hertz
1-Phase: 43 - 67 Hz; 3-Phase: 50/60 Hz
Input Voltage Range
1-Phase: 100-240 Vac; 3-Phase: 380-480 Vac
Operating Temperature
-40°C to +70°C
Output Power
120-960 W
Output Voltage Range
12 V (12-15 Vdc Adj.) or 24 V (23.5-28.5 Vdc Adj.)
Overload Capability
> 30.5 but < 33 Vdc, auto recovery
Status Indicator
3 status LEDs (Input, Output, Alarm)
Number of Phases
Single and Three
Mounting
DIN TS35/7.5 or TS35/15

Features

  • Extensive international hazardous location certifications, including Class I Zone 2, ATEX, IECEx, ExEAC. Hazardous location temperature code (T-Code) rating of T4
  • International off-shore certifications, including ABS and DNV-GL
  • PowerBoost ™ enables short duration overload capability, to start loads with high inrush current
  • Dual output terminals for convenience in wiring
  • Three LEDs provide extensive diagnostics. DC OK relay to provide diagnostic information to a PLC, controller, or monitoring system
  • Universal AC and DC input voltages to accommodate global requirements
  • Wide operating temperature range accommodates both extreme hot and extreme cold environments
  • Active Power Factor Correction on most models
  • Parallel operation capability standard
  • Supports redundant power supply operation using optional SDN Redundancy modules

Documents & Drawings