No image available
No image available
Your request is being processed.
Tescom-P-m25-25a-25b-251-251b

TESCOM™ Anderson Greenwood Instrumentation Model M25/25A/25B/251/251B Manifold

Product Description

Versatile two-valve static pressure manifolds with a variety of inlet and outlet connections that enable isolation, calibration and venting in single unit

Products

Search
1-9 of 9 results for Products
:

Features

  • Remote mounting compact design requires minimum space for operation and installation.
  • Reduced installation costs by manifolding the valves, eliminating several components essential for ‘piping-up’.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal.
  • Threaded vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • All manifolds supplied with mounting holes as standard to enable pipe bracket mounting.

Documents & Drawings