No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Keystone-P-F410/419 Handles

Keystone F410/419 Handles

Product Description

Composite handles for manual operation of Butterfly valves ranging from DN020 — DN150 or NPS1/2 - 6

Specifications

Material
Composite
Size range
DN020 - DN150 / NPS1/2 - 6

Features

  • Ergonomic grip ensures efficient and easy operation of quarter turn valves
  • Corrosion resistant material
  • Clear indication of disc position
  • Various versions for elevated or low temperature applications
  • High strength materials like steel, stainless steel and composite materials
  • Innovative mounting design
  • Raised above insulation piping
  • Lever lock in 10 positions
  • Provisions for padlock device

Documents & Drawings