No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-P-GDA Self Compensating Duct Probes

Self Compensating Duct Probe

Product Description

The Self Compensating Duct Probe (SCDP) has been designed to allow simple, trouble free, representative sampling of ducts

Specifications

Dimensions
Each SCDP is manufactured to fit exactly into a customers duct • Probes made up to a maximum length of 4 meters
Ambient Temperature
Standard (SCDP-S) -20 °C to +110 °C • High (SCDP-T) -20 °C to +185 °C

Features

  • Delivers a representative duct sample to GDA aspirator
  • Increases GDA aspirator availability
  • Operates up to 185 °C
  • Designed to fit exact duct width
  • Can be fully insulated from duct wall

Documents & Drawings