No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Roxar-P-roxar-polyoil-poly-glider-centraliser

PolyOil Poly-Glider Centraliser

Product Description

The PolyOil Poly-Glider™ Centraliser is the first commercially available centraliser with a truly reduced friction factor effect that advances torque & drag reduction in well construction and casing drilling. The Centraliser has been proven in the harshest and most abrasive of applications; is highly resistant to the majority of well fluids; offers exceptional impact and wear properties; and is ideal for an open hole environment.

Specifications

Applications
Tubing Centralisers, Well Screen Centralisation, Friction Reduction, Thermal Insulation, Electrical insulation

Features

  • Non-metallic contact; less friction than any metal.
  • Up to 7 times lighter than conventional control line types; effective liner weight decreased.
  • Proven wear resistant and non-corrosive material.
  • Reduced costs through slicker deployment.
  • Easier and safer handling at rig site due to lightweight design.
  • Strong buoyancy - assisting in floating tubulars in holes.
  • Supplied with specially plated steel stop-collars, which come pre-assembled with locking screws.
  • Will comply to minor tight spots.

Documents & Drawings