No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-P-EtherNet-Coriolis

Micro Motion EtherNet/IP Module for Coriolis Flow Meters

Product Description

Get multivariable outputs and a powerful configuration and maintenance interface in a convenient, easy-to-install package. This smart module provides fast access to flow, density, temperature and many other parameters.

Specifications

Housing
Plastic housing with snap-on connection to DIN rail
Protection class
IP20
Dimensions
4.72” × 2.95” × 1.06” L×W×H (120mm × 75mm × 27mm)
Power Supply
Power Consumption
24 V ±10%
Maximum 280 mA on 24 V
Typical
100 mA
Connections and Protocol
PLC to EtherNet/IP Module EtherNet/IP
Alert notification Modus RTU (8-bit) over RS-485
Ethernet Config Tool (PC) to EtherNet/IP
EtherNet/IP
Standard Cable (not included) Standard connector (not included)
Standard Cable (not included) Standard connector (not included)
Module Serial Custom cable (included)
Environmental
Temperature Operating 32°F to 131°F (0°C to 55°C)
Ambient –13°F to +185°F (–25 °C to +85 °C)
Regulatory Compliance
89/336/EEC, amendments 92/31/EEC and 93/68/EEC
EN 50082-2 (1993)
EN 55011 (1990) Class A
EN 61000
Galvanic Isolation on Modbus serial interface
EN 60950-1 (2001) Pollution Degree 2
Material Group IIIb 32 °F to 131 °F (0 °C to 55 °C)
250 VRMS or 250 VDC Working voltage
500 V Secondary circuit transient rating

Documents & Drawings

Features

  • Simply and quickly integrate this pre-configured system with typical install times of under 30 minutes
  • Streamline flow meter configuration, management and maintenance with an intuitive web interface?
  • Accelerate process insight with access to multivariable data and system control of flow, density and temperature parameters
  • Easily maintain the system with process monitoring, control and browser-based configuration and administration
  • Use with all Micro Motion Coriolis flow meters, with support for Micro Motion Smart Meter Verification