No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Paine-P-212 Miniature Satellite and Space Pressure Transmitter

Paine™ 212 Miniature Satellite & Space Pressure Transmitter

Product Description

Designed with Class 'S', QML-V / ELDRS free electronics to meet EEE INST-002/ MSFCSTD- 3012 Level 1 standards, the Paine 212 Miniature Satellite & Space Pressure Transmitter provides reliable measurement in mission critical applications. This high-performance transmitter features low mass (75 grams) and accuracy of ±1.5% of full scale. Applications include fuel tank pressure and thruster propellant pressure.

Specifications

Measurement Range
Up to 5000 psia (344 bar)
Operating Temperature
-40 °F to 140 °F (-40 °C to 60 °C)
Process Media
Any compatible with 15-5 PH CRES & 321 CRES
Pressure Port/Fitting
Weldable Tube
Mass
75 grams (2.6 oz)

Features

  • Designed with Class 'S', QML-V / ELDRS free electronics to meet EEE INST-002/ MSFCSTD- 3012 Level 1 standards
  • Performs in orbital environments with radiation hardening/rating to 100KRad (Si) total dose
  • Operates with either a 12-15 volt, or 24-32 volt excitation and provide a full scale accuracy of ±1.5%
  • Engineered to measure pressure ranges up to 5000 psia (344 bar) with secondary containment to 5000 psia (344 bar)
  • Features immunity to Single Event Latch up (SEL)
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings