Clarkson Figure 454 Floor Stands

Clarkson

Clarkson Figure 454 Floor Stands

Floor stands allow the remote opening and closing of valves when located below ground or in a pit

Features

  • This extension system allows remote actuation of knife gate valves in all sizes and provides a simple economical system with flexibility of design.
  • Handwheel, bevel gearbox, electric & cylinder actuator can be remotely fitted subject to size/weight/torque constraints.
  • Long extension requirements need to be designed to suit each specific application.
  • Suits all valve sizes to 600 mm.

Specifications

Size range
DN 50 - 600

Documents & Drawings